??
CAD model selection
TPC-AS74x82H
HELP_VARIABLE
Company
Zimmer Group
Description
series axial standard - BasicStop
Bill of material
TPC-AS74x82H
BESTNUM
order number
TPC-AS74x82H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
683.0 J
EPST
energy absorption per hour continuous operation
20490
EPHNOT
energy absorption per stroke emergency stop operation
921.0 J
HUBMAX
stroke max.
35 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
55D
D
diameter extended (HUB=0)
82 mm
DMAX
diameter retracted (HUB=MAX)
105 mm
H
height extended
74 mm
M
screw thread
M16
E
thread reach
16 mm
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 75 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
14.0 mm
MOMENT
screw max.tightening torque
100.0 N/m
MASS
weight with screw
352 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.