??
CAD模型选择
MKR1500A-A pneumatic clamping element
HELP_VARIABLE
公司
Zimmer Group
描述
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
明细表
MKR1500A-A pneumatic clamping element
BESTELLNUM
item number
MKR1500A-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
15
HALTEKRAFT
holding force
650 N
HALTEMOMENT
static holding torque
5 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
15 mm
E
casing height
31.5 mm
A
width
54.0 mm
B1
casing length
37.0 mm
X
shaft center / fixing surface
22.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air filter horizontal
32.0 mm
Y1
air filter vertical
10.7 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
10.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
分类
CNS
Object Properties:
Order Number: MKR1500A-A
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.