??
CAD模型选择
HKR3000A manuel clamping
HELP_VARIABLE
公司
Zimmer Group
描述
HKR manual clamping (for round-shaft guides) - with clampimg lever
明细表
HKR3000A manuel clamping
BESTELLNUM
item number clamping element
HKR3000A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
PDF installation instructions
PDF installation instructions
GROESSE
size of shaft
30 mm
HALTEKRAFT
holding force
2000 N
HALTEMOMENT
static holding torque
30.0 N*m
RICHT
installation way
from above
OW
Clamping width
30 mm
E
casing height
43.0 mm
A
width
87.0 mm
B
casing length
58.0 mm
B1
fixing holes/length
10.0 mm
B2
clampimg lever axis/casing side back
35.0 mm
G1
fastening screw thread
M10
H
depth of fastening screw thread
16.0 mm
G2
fixing holes
8.6 mm
G4
Durchmesser Schraubenkopf von unten
13.5
X
shaft center / fixing surface
35.0 mm
ANZUGSMOMENT
fastening torque
12 Nm
H1
clampimg lever axis/casing bottom
28.5 mm
A1
mounting holes/width
68.0 mm
L
clampimg lever length
78.0 mm
A2
clampimg lever unreleased
46.5 mm
A3
clampimg lever released
50.5 mm
X1
ausgerastet plus
4.0 mm
分类
CNS
Object Properties:
Order Number: HKR3000A
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.