{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_pkw.prj},{NB=PKW45-8},{GROESSEKON=45},{BESTELLNUM=PKW45-8},{ARTIKEL=PKW45-8},{A=120.0},{A1=100.0},{A2=MIN},{B1=155.0},{B2=80.0},{B3=60.0},{GG1=12},{T=8.0},{G1=12.5},{G2=M12},{KLEMTYP=PKWS1},{ZZA=U},{ZZB=U},{ZZC=J},{AKTIV=J},{VERFUEGBARKEIT=standard},{SELEKTION=PKW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GROESSEKON
Größe
ⁿ/ₐ
ARTIKEL
item number Spacer plate
ⁿ/ₐ
A
width
[mm]
A1
fixing holes/width
[mm]
B1
length of casing
[mm]
B2
fixing holes/length
[mm]
B3
fixing holes/length
[mm]
T
thickness
[mm]
G1
Durchmesser Befestigungsbohrungen
[mm]
G2
for fastening screw thread
ⁿ/ₐ
PKW25-1 Spacer plate
25
PKW25-1
70.0
57.0
92.0
45.0
40.0
1.0
8.5
M8
PKW25-4 Spacer plate
25
PKW25-4
70.0
57.0
92.0
45.0
40.0
4.0
8.5
M8
PKW25-5 Spacer plate
25
PKW25-5
70.0
57.0
92.0
45.0
40.0
5.0
8.5
M8
PKW30-3 Spacer plate
30
PKW30-3
90.0
72.0
103.5
52.0
44.0
3.0
10.5
M10
PKW35-4 Spacer plate
35
PKW35-4
100.0
82.0
120.5
62.0
52.0
4.0
10.5
M10
PKW35-7 Spacer plate
35
PKW35-7
100.0
82.0
120.5
62.0
52.0
7.0
10.5
M10
PKW35-11 Spacer plate
35
PKW35-11
100.0
82.0
120.5
62.0
52.0
11.0
10.5
M10
PKW45-8 Spacer plate
45
PKW45-8
120.0
100.0
155.0
80.0
60.0
8.0
12.5
M12
PKW45-10 Spacer plate
45
PKW45-10
120.0
100.0
155.0
80.0
60.0
10.0
12.5
M12
PKW45-18 Spacer plate
45
PKW45-18
120.0
100.0
155.0
80.0
60.0
18.0
12.5
M12
PKW55-7 Spacer plate
55
PKW55-7
140.0
116.0
184.0
95.0
70.0
7.0
14.5
M14
PKW55-10 Spacer plate
55
PKW55-10
140.0
116.0
184.0
95.0
70.0
10.0
14.5
M14
PKW55-17 Spacer plate
55
PKW55-17
140.0
116.0
184.0
95.0
70.0
17.0
14.5
M14
PKW65-4-01 Spacer plate
65
PKW65-4-01
126.0
76.0
227.0
120.0
4.0
16.5
M16
PKW65-14-01 Spacer plate
65
PKW65-14-01
126.0
76.0
227.0
120.0
14.0
16.5
M16
PKW85-8 Spacer plate
85
PKW85-8
165.0
140.0
184.0
95.0
8.0
12.5
M12
分類
CNS
Object Properties:
Order Number:
PKW45-8
REACH认证:
Yes
RoHS认证:
Yes
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
3D
尺寸
2D