{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lke.prj},{NB=PLKE25-7},{ARTIKEL=PLKE25-7},{A=64.5},{A1=20.0},{A2=25.8},{B1=56.8},{B3=20.0},{B2=18.4},{GG1=7},{T=6.0},{G=6.5},{G1=M6},{ZZA=U},{ZZB=U},{ZZC=J},{AKTIV=J},{VERFUEGBARKEIT=standard},{SELEKTION=PLKE},{KLEMTYP=PLKE},{BESTELLNUM=PLKE25-7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTIKEL
item number Spacer plate
ⁿ/ₐ
A
width
[mm]
A1
fastening holes position
[mm]
A2
fastening holes position
[mm]
B1
length of casing
[mm]
B3
fastening holes position
[mm]
B2
distance between fastening holes
[mm]
T
thickness
[mm]
G
Durchmesser Befestigungsbohrungen
[mm]
G1
for fastening screw thread
ⁿ/ₐ
PLKE15-1-5 Spacer plate
PLKE15-1-5
50.6
15.0
21.8
44.6
15.0
14.8
1.5
4.5
M4
PLKE15-4 Spacer plate
PLKE15-4
50.6
15.0
21.8
44.6
15.0
14.8
4.0
4.5
M4
PLKE15-5-5 Spacer plate
PLKE15-5-5
50.6
15.0
21.8
44.6
15.0
14.8
5.5
4.5
M4
PLKE20-2 Spacer plate
PLKE20-2
55.6
20.0
24.3
44.6
20.0
12.3
2.0
5.5
M5
PLKE25-1 Spacer plate
PLKE25-1
64.5
20.0
25.8
56.8
20.0
18.4
1.0
6.5
M6
PLKE25-2 Spacer plate
PLKE25-2
64.5
20.0
25.8
56.8
20.0
18.4
2.0
6.5
M6
PLKE25-3 Spacer plate
PLKE25-3
64.5
20.0
25.8
56.8
20.0
18.4
3.0
6.5
M6
PLKE25-4 Spacer plate
PLKE25-4
64.5
20.0
25.8
56.8
20.0
18.4
4.0
6.5
M6
PLKE25-6 Spacer plate
PLKE25-6
64.5
20.0
25.8
56.8
20.0
18.4
6.0
6.5
M6
PLKE25-7 Spacer plate
PLKE25-7
64.5
20.0
25.8
56.8
20.0
18.4
6.0
6.5
M6
PLKE30-1 Spacer plate
PLKE30-1
71.0
22.0
28.3
56.8
22.0
17.4
1.0
8.5
M8
PLKE30-2 Spacer plate
PLKE30-2
71.0
22.0
28.3
56.8
22.0
17.4
2.0
8.5
M8
PLKE30-3 Spacer plate
PLKE30-3
71.0
22.0
28.3
56.8
22.0
17.4
3.0
8.5
M8
PLKE30-4 Spacer plate
PLKE30-4
71.0
22.0
28.3
56.8
22.0
17.4
4.0
8.5
M8
PLKE30-5 Spacer plate
PLKE30-5
71.0
22.0
28.3
56.8
22.0
17.4
5.0
8.5
M8
PLKE35-2 Spacer plate
PLKE35-2
82.6
24.0
32.8
68.8
24.0
22.4
2.0
8.5
M8
PLKE35-4 Spacer plate
PLKE35-4
82.6
24.0
32.8
68.8
24.0
22.4
4.0
8.5
M8
PLKE35-7 Spacer plate
PLKE35-7
82.6
24.0
32.8
68.8
24.0
22.4
7.0
8.5
M8
PLKE35-9 Spacer plate
PLKE35-9
82.6
24.0
32.8
68.8
24.0
22.4
9.0
8.5
M8
PLKE35-11 Spacer plate
PLKE35-11
82.6
24.0
32.8
68.8
24.0
22.4
11.0
8.5
M8
分類
CNS
Object Properties:
Order Number:
PLKE25-7
REACH认证:
Yes
RoHS认证:
Yes
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
3D
尺寸
2D