??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TPS050 pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Bill of material
TPS050 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS050
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
50 mm
HALTEMOMENT
static holding torque
60 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
50 mm
DD
outer diameter
145.0 mm
D1
shaft diameter of collet
50 mm
D2
inside diameter / collet
28.0 mm
B
width
25.0 mm
B1
depth of D1
13.0 mm
LK1
diameter of mounting holes / casing
134.0 mm
H1
counter bore depth of mounting holes / casing
3.8 mm
G3
mounting holes / casing
5.3 mm
LK2
diameter of mounting holes / collet
40.0 mm
K
diameter of mounting holes
5 mm
H2
counter bore depth of mounting holes / collet
3.8 mm
G4
mounting holes / collet
5.3 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
M5
R
position of air connection
65.0 mm
W1
angle between mounting holes / casing
45.0 °
W2
angle between mounting holes / casing
0.0 °
W3
angle between air connection and mounting holes / casing
22.5 °
W4
angle offset dowel hole / collet
30.0 mm
W5
angle between mounting holes / collet
60.0 °
Z1
number of mounting holes / casing
8 mm
Z2
number of mounting holes / collet
6 mm
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.