??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS please contact customer service
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
on enquiry
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
100 mm
WAGENTYP
type of carriage
LRXG
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
PLUS
PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
0 N
BDRUCKMIN
min. operating pressure
0.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Klemmbreite
0.00 mm
D
fastening surface/rail base
0.0 mm
T
thickness of distance plate
0.0 mm
A
width
0.0 mm
B1
casing length
0.0 mm
C
clearance
0.0 mm
X
fastening surface/rail base without adapting plate
0.0 mm
E
casing height
0.0 mm
A1
fixing holes/width
0 mm
A2
air filter
0 mm
A3
cap position
0.0 mm
B
overall length
0.0 mm
B2
fixing holes/length
0 mm
B3
fixing holes/length
0.0 mm
B4
cap position
0.0 mm
G
fastening screw thread
H
depth of fastening screw thread
0.0 mm
F
Ø airfilter
0 mm
G1
air connection / PLUS-connection
X1
air connection horizontal
0.0
Y1
air connection vertical
0.0
X2
air filter or PLUS-connection horizontal
0.0
Y2
air filter or PLUS-connection vertical
0.0
K
cap diameter
0 mm
Classifications
CNS
Object Properties:
Order Number: MKS-IKOLRX(MX)-LRXG-100
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.