??
CAD model selection
WB5030F
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Gripper jaw quick-change system
Bill of material
WB5030F
INFORMATION
Technical Data
SERIE
interchangeable jaws Series WB5000
WB5030F
WECHSELBACKE
interchangeable jaws
GEWICHTF
Weight of solid part
1.8080 kg
GEWICHTL
Weight of loose part
0.2200 kg
GEWICHT
Weight
0.000 kg
Classifications
CNS
Object Properties:
Order Number: WB5030F
Certificate REACH: Yes
Certificate RoHS: Yes
By Alphabet
Z:
Related Equipment
    Zimmer Group
    GPP5000 Series - Gripper - 2-Jaw Parallel Grippers
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.