CAD model selection
SCM-C-02-12-A
Company
Zimmer Group
Description
Series SCM - Smart Communication Module
Bill of material
SCM-C-02-12-A
INFORMATION
Technical Data
SERIE
Connector
SCM-C-02-12-A
GEWICHT
Weight
1.200 kg
Classifications
CNS
Object Properties:
Type Code: SCM-C-02-12-A
Physical Properties:
Mass: 1.2 kg
By Alphabet
Z:
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.