??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GEP2016IL-00-A
HELP_VARIABLE
Company
Zimmer Group
Description
GEP2000 Series - Gripper - 2-Jaw Parallel Grippers
Bill of material
GEP2016IL-00-A
INFORMATION
Technical Data
SERIE
GEP2000 Series
GEP2016IL-00-A
HUB
Stroke per Jaw
mm
Enter value for HUB
Stroke per Jaw
mm
cm
inch
ft
ZH
Centering Disc
GEWICHT
Weight
0.900 kg
AAO054
Type number
GEP2016IL-00-A
AAO677
Short name
ZIM
AAO676
Part number
ZIM.GEP2016IL-00-A
AAO847
Designation 1
2-JAW-PARALLEL-GRIPPERS
AAG535
Weight
0.900
AAO032
Width
162
AAO034
Height
141.4
AAK365
Voltage
24 V
BAD915
Voltage type
DC
AAN427
Rated Current
2 A
AAO035
Depth
39
EDZ
edz
ZIM.GEP2016IL-00-A
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.