??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
TPC-RS42x34H
HELP_VARIABLE
公司
Zimmer Group
描述
series radial standard - BasicStop
明细表
TPC-RS42x34H
BESTNUM
order number
TPC-RS42x34H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
11.7 J
EPST
energy absorption per hour continuous operation
351 J/h
EPHNOT
energy absorption per stroke emergency stop operation
20.0 J
HUBMAX
stroke max.
32 mm
HRT
shore hardness
55D
W
width extended (HUB=0)
52 mm
WMAX
width retracted (HUB=MAX)
68 mm
H
height extended
42 mm
T
length
34 mm
M
screw thread
M5
E
thread reach
5 mm
MASS
weight with screw
25 g
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 60 %
AGEMAX
impact speed
0 .. 10 m/s
SW
screw SW
3.0 mm
MOMENT
screw max.tightening torque
3.0 N/m
BAUWEISE
construction type
Radial
WINKEL
max. impact angle °
15°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.