??
CAD model selection
GP104
HELP_VARIABLE
Company
Zimmer Group
Description
Serie GP100 - Parallelgreifer mit Kugelführung
Bill of material
GP104
INFORMATION
TECHNISCHE DATEN
SERIE
Serie GP100
GP104
INFOXX
TECHNISCHE DATEN
https://www.zimmer-group.com/en/product/
L
Gesamtlänge
42.000 mm
B
Gesamtbreite
20.000 mm
H
Overall height
37.500 mm
ZHZUWEISUNG
1.000 mm
HUB
HUBX
4.000 mm
ZH
mm
KB
Clamps for inductive proximity switches
L1
26.000 mm
L2
32.000 mm
L3
10.700 mm
L4
20.000 mm
L5
18.000 mm
L6
0.500 mm
L7
6.300 mm
L71
6.300 mm
L8
0.000 mm
L9
7.500 mm
L10
4.000 mm
L11
16.000 mm
L12
12.000 mm
L13
11.000 mm
L14
24.000 mm
L15
20.000 mm
L16
11.000 mm
L17
1.900 mm
L18
2.000 mm
L19
25.500 mm
L20
3.000 mm
L21
17.900 mm
L22
6.200 mm
L23
9.000 mm
L24
12.000 mm
L25
3.000 mm
L26
6.000 mm
L27
26.000 mm
L28
14.000 mm
L29
11.000 mm
L30
5.000 mm
L31
10.000 mm
L32
10.700 mm
D1
3.000 mm
D2
5.000 mm
D3
3.000 mm
T1
3.000 mm
T3
3.000 mm
GW1
M2
GW2
M4
GW3
M3
GW4
M2
GW5
M3
GW6
M5
GW7
M2
GW8
0
GT2
6.000 mm
GT4
4.000 mm
GT5
5.000 mm
GT8
0.000 mm
IFKB
17.000 mm
GEWICHT
Weight
0.000 kg
Classifications
CNS
Object Properties:
Order Number: GP104
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D