??
Choix du modèle CAO
TPC-AS12X11M
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
SERIE TPC-AS - Tampon profilé
Nomenclature
TPC-AS12X11M
ARTICLE
order number
TPC-AS12X11M
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
0.9 J
EPS
energy absorption per hour continuous operation
27 J/h
EPHNOT
energy absorption per stroke emergency stop operation
1.4 J
HUBMAX
stroke max.
6 mm
BAUWEISE
construction type
Axial
HRT
shore hardness
40D
D
diameter extended (HUB=0)
11 mm
DMAX
diameter retracted (HUB=MAX)
15 mm
H
height extended
12 mm
M
screw thread
M3
E
thread reach
3 mm
HRTGRAD
hardness
Hard M
DAEMPFANTEL
damping percentage
up to 65 %
AGEMAX
impact speed
0 .. 10 m/s
T
allowable temperature range
- 50 ... + 90 Grad
SW
screw SW
2.0 mm
MOMENT
screw max.tightening torque
1.0 N/m
MASS
weight with screw
1 g
WINKEL
max. impact angle °
15°
LABSFREI
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
0.0 g
EPST
energy absorption per hour continuous operation
J/h
Classifications
CNS
Object Properties:
Order Number: TPC-AS12X11M
Certificat REACH: Yes
Certificat RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.