CAD model selection
pneumatic clamping and braking element
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS6510BS1LA
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
7700 N
HALTEKRPLUS
fixing powerwith PLUS-connection
9200 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
40.00 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
170 mm
B
max. length with seals
217.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
78.5 mm
A1
fixing holes/width
142.0 mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
41.0 mm
B4
fixing holes middle/length
55.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
170.0 mm
L2
PLUS-connection position
27.0 mm
L3
position of air connection / PLUS-connection
20.0 mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M16
T2
depth of the fastening screw thread
20.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS6510BS1LA
Certificate REACH: Yes
Certificate RoHS: Yes
By Alphabet
Z:
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.