Selección de modelo CAD
MKRS3000A-LP pneumatic clamping element
Empresa
Zimmer Group
Descripción
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Lista de materiales
MKRS3000A-LP pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS3000A-LP
GROESSE
size of shaft
30
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
holding force
850 N
HALTEMOMENT
static holding torque
12 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
30 mm
E
casing height
48.5 mm
A
width
92.0 mm
B
overall length
77.5 mm
X
shaft center / fixing surface
35.0 mm
A1
fixing holes/width
68 mm
A2
air filter
5 mm
B1
length of casing
48.5 mm
B2
fixing holes/length
25 mm
B3
fixing holes/length
14.0 mm
B4
cap position
34.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
13.0 mm
X1
air connection horizontal
30.0 mm
Y1
air connection vertical
12.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
25.0 mm
PLUS
PLUS-connection
without PLUS-connection
Clasificaciones
CNS
Object Properties:
Order Number: MKRS3000A-LP
Certificate REACH: Yes
Certificate RoHS: Yes
Accesorios recomendados
    No hay equipamiento relacionado disponible
Preview - Generation
La vista previa ya no representa la configuración de la pieza.Tienes que generar una nueva vista previa.