CAD model selection
MK3505G
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK3505G
BESTELLNUM
item number clamping element
MK3505G
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
1400 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.10 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
20.0 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
9.0 mm
Y2
air connection vertical
5.2 mm
Classifications
CNS
Object Properties:
Order Number: MK3505G
Certificate REACH: Yes
Certificate RoHS: Yes
Related Equipment
    No related equipment available
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.