CAD model selection
DKPS1060-10-A pneumatic clamping element
Company
Zimmer Group
Description
DKPS pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKPS1060-10-A pneumatic clamping element
BESTELLNUM
item number clamping element
DKPS1060-10-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
60 mm
HALTEMOMENT
static holding torque
115 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.0 bar
RICHT
installation way
from front
OW
clamping width
60 mm
D1
outside-diameter
155.0 mm
D2
inside diameter
60.03 mm
B
width
17.0 mm
G1
air connection
M5
G2
counterbore for hydraulic connection
8/O-Ring 5x1.5
L1
position of air connection
72.5 mm
GG1
diameter of mounting holes
5.3 mm
GG2
diameter of mounting holes
9.4 mm
H1
counter bore depth of mounting hole
5.1 mm
LK1
circle diameter of mounting holes
144.0 mm
W1
angle between mounting holes
45.0 °
W2
angle between mounting holes / pneumatic connection
22.5 °
W3
angle between mounting holes
0.0 °
Z2
number of mounting holes overall
8
Z
closing time
0.1 s
Classifications
CNS
Object Properties:
Order Number: DKPS1060-10-A
By Alphabet
Z:
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.